Here you can configure your e-chain system® individually. All entries and changes are taking over to the part list which is situated at the end of the page.
Series 2208 twisterchain system
1. Rotations possible up to 540° (with special attachment parts)
2. Modular design - Variable width
3. Dirt-repellent outer contour
4. Open crossbars from both sides
5. Smooth inner contour
6. New type 01 guide trough and type 02 guide trough (movement up to 360°) available from stock
7. Interior separation possible