Lightweight construction due to combination of plastic and aluminium
Designed for a fast assembly
Cost-effective due to injection moulding and clear anodised surface.
Lubrication and maintenance-free
Available from stock
Self-locking thread
Fast dryspin® high helix thread
Neoprene toothed belts of the basic series
Slim, narrow design
Lead screw mounted on plain bearings with metric thread or dryspin® high helix thread
Feed rate of up to 25 mm per rotation
Developed with 3D printing, produced cost-effectively thanks to injection moulding
Very fast assembly due to few components
Carriage with a lot of fastening options
Flat and torsionally stable due to drylin® W dual shaft profiles
Lead screw with self-locking trapezoidal or metric thread
Fast adjustment due to dryspin® high helix thread
Lightweight due to use of plastic and aluminium
Variable attachment by means of slot nuts and clamping elements
Individual stroke lengths (sizes 0630 to 500 mm, 1,040 to 1,000 mm)
Linear robotbased on econ toothed belt axes
For a workspace of 500 x 500 mm
Ready to connect with NEMA stepper motors