PMAFIX VND: Straight connection fittings
These PMAFIX screw connection types are suitable for a wide rage of applications in conjunction with PMAFLEX corrugated tubes and offer the highest grade of safety and sealing.
Features: - High-grade formulated polyamide
- Self-extinguishing, free of halogens, phosphorus and cadmium
- Outstanding impact resistance
- Temperature range: -40°C to +105°C; short-term: to +160°C
- Scope of supply IP66(VND): Fitting with pre-assembled universal security locks (AFN2),
IP68(VNV): Fitting with oval locks (OVN2), tube seal and thread seal (NVN3, SVN4)